

Brand: Hubbell Premise Wiring
Catalog ID: HBL8116M-10C
Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.
Tool free standard button mount
Application
Data Center
Catalog Number
HBL8116M-10C
Color
Black
Enclosure Type
Steel enclosure
Environmental Conditions
Indoor
Material
Steel
Mounting Type
Standard Buttons
Number of Receptacles
22
Plug Type
Twist-Lock®
Receptacle Type
NEMA L5-20R
Series
Rack Mount Power Distribution Unit
Style
0U vertical mount in cabinet or rack
Type
Rack Mount
UPC
662620379050
Dimensions
41 in x 2.2 in x 2 in
Height
2 in
Length
41 in
Width
2.2 in
Amperage Rating
20 A
Frequency Rating
60 Hz
Phase
1-Phase
Voltage Rating
120 V
Wattage
2400 W
Cord Length
10 ft
Environmental Conditions
Indoor
Industry Standard(s)
Number of Receptacles
22