

Brand: Burndy
Catalog ID: 44SWBOX
Catalog Number
44SWBOX
Connector Type
Washer - Split Lock
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Split Lockwasher
Trade Name
DURIUM™
UPC
781810012598
Dimension - Bolt Size fraction
7/16
Dimension - Bolt Size inch
0.438
Dimension - Inside Diameter inch
0.455
Dimension - Outside Diameter inch
0.779
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.44 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Split Lock
Carton Quantity
50
Pallet Quantity
48000