HUBBELL CANADA
4in SQUARE CURVED WASHER for 7/8in BOLT SIZE, 15/16in HOLE
Image of GCW41A 4in SQUARE CURVED WASHER for 7/8in BOLT SIZE, 15/16in HOLE
Image of GCW41A 4in SQUARE CURVED WASHER for 7/8in BOLT SIZE, 15/16in HOLE

4in SQUARE CURVED WASHER for 7/8in BOLT SIZE, 15/16in HOLE

Brand: CHANCE Utility

Catalog ID: GCW41A

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved cast washer, 4" square x 11/16" thick at boss
  • 1-1/16" diameter hole for 1" diameter bolt
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

General

Catalog Number

GCW41A

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Product Type

Curved Square

Size

4 in X 4 in

Type

Washer

UPC

096359036395

Dimensions

Bolt Size

7/8 in

Dimension - Hole Size inch

15/16 in

Dimensions

4.000 in x 4.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

4 in

Size

4 in X 4 in

Thickness_Fraction

17/32 in

Weight

0.89 lb

Width

4 in

Logistics

Pallet Quantity

2400