

Brand: Burndy
Catalog ID: 50HANBOX
Catalog Number
50HANBOX
Connector Type
Nut
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum
UPC
781810012437
UPC 14 Digit GTIN
00781810012437
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
Nut
Carton Quantity
50
Pallet Quantity
48000