HUBBELL CANADA
50NW, 1/2" Internal Tooth Washer, Silicon Bronze
Image of 50NW 50NW, 1/2" Internal Tooth Washer, Silicon Bronze
Image of 50NW 50NW, 1/2" Internal Tooth Washer, Silicon Bronze

50NW, 1/2" Internal Tooth Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 50NW

1/2 Silicon Bronze Internal Tooth Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

50NW

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Internal Tooth Lockwasher

UPC

781810820100

Dimensions

Dimension - Bolt Size fraction

1/2

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No