HUBBELL CANADA
50X150HAB, 1/2" x 1-1/2" Hex Bolt, Aluminum
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X150HAB, 1/2" x 1-1/2" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 50X150HAB

1/2 x 1.50 Aluminum Hex Bolt.

Aluminum hardware finished with anodic coating

General

Catalog Number

50X150HAB

Material

Aluminum

Product Family

Hardware/Inhibitors/Sealants>Aluminum>Nuts, Bolts, Flat Washers, Lock Washers, Kits

Product Type

Bolt

UPC

781810132777

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.50 in

Dimension - Length Overall inch

1.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Dimensions

1.5 in x 0.5 in x 0.364 in

Height

0.364 in

Length

1.5 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No