

Brand: Burndy
Catalog ID: 50X225OSBET
Catalog Number
50X225OSBET
Material
Silicon Bronze
Product Family
HARDWARE
Product Type
Oval Shank Bolt
UPC
781810355312
Dimension - Bolt Size fraction
1/2
Dimensions
2.25 in x 0.5 in x 0.364 in
Height
0.364 in
Length
2.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600