HUBBELL CANADA
50X250HAB7075, 1/2" x 2-1/2" Hex Bolt, Aluminum 7075
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X250HAB7075, 1/2" x 2-1/2" Hex Bolt, Aluminum 7075

Brand: Burndy

Catalog ID: 50X250HAB7075

1/2 x 2.50 Aluminum 7075 Hex Bolt.

Aluminum hardware finished with anodic coating

General

Catalog Number

50X250HAB7075

Material

Aluminum

Product Family

Hardware/Inhibitors/Sealants>Aluminum>Nuts, Bolts, Flat Washers, Lock Washers, Kits

Product Type

Bolt

UPC

781810445266

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

2.25 in x 0.5 in x 0.364 in

Height

0.364 in

Length

2.25 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI