HUBBELL CANADA
50X400HSSBFT, 1/2" x 4" Hex Bolt, Stainless Steel, Fully Threaded
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X400HSSBFT, 1/2" x 4" Hex Bolt, Stainless Steel, Fully Threaded

Brand: Burndy

Catalog ID: 50X400HSSBFT

1/2" x 4.00" Stainless Steel Hex Head Bolt Fully Threaded.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50X400HSSBFT

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Bolt

UPC

781810371374

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

4 in x 0.5 in x 0.364 in

Height

0.364 in

Length

4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Pallet Quantity

16800