HUBBELL CANADA
50X500HGSB, 1/2" x 5" Hex Bolt, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X500HGSB, 1/2" x 5" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 50X500HGSB

1/2 x 5.00 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

50X500HGSB

Material

Galvanized Steel

Product Family

Hardware/Inhibitors/Sealants>Galvanized>Nuts, Bolts, Flat Washers, Lock Washers

Product Type

Bolt

UPC

781810430804

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

5 in x 0.5 in x 0.364 in

Height

0.364 in

Length

5 in

Width

0.5 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM