


Brand: Burndy
Catalog ID: 556580
Catalog Number
556580
Type
Stirrups
UPC
621945683518
Dimension - Bail Size
2/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 450-556.5 ACSR, 2/0 Bail
Carton Quantity
10