


Brand: Burndy
Catalog ID: 556595
Catalog Number
556595
Product Type
Clamps
Type
Stirrups
UPC
621945683532
Dimension - Bail Size
4/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 450-556.5 ACSR, 4/0 Bail
Carton Quantity
10
Pallet Quantity
600