HUBBELL CANADA
Image of 560P5W 560P5W
Discontinued

560P5W

Brand: Bryant

Catalog ID: 560P5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male,Plug, 60A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Black, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

560P5W

Color

Black

Environmental Conditions

Watertight

EU RoHS Indicator

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Watertight - IP67

Type

Plugs

UPC

781786251991

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

3 Phase Y 347/600 V

Voltage Rating Description

3 Phase Y 347/600 V

Wattage

36000

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable