HUBBELL CANADA
RaynGuard® Series, 1-Gang Weatherproof EXTRA DUTY® Series In-Use Cover, Horizontal, Duplex, 5861-0
Image of 5861-0 RaynGuard® Series, 1-Gang Weatherproof EXTRA DUTY® Series In-Use Cover, Horizontal, Duplex, 5861-0
Image of 5861-0 RaynGuard® Series, 1-Gang Weatherproof EXTRA DUTY® Series In-Use Cover, Horizontal, Duplex, 5861-0
Image of 5861-0 RaynGuard® Series, 1-Gang Weatherproof EXTRA DUTY® Series In-Use Cover, Horizontal, Duplex, 5861-0
Discontinued

RaynGuard® Series, 1-Gang Weatherproof EXTRA DUTY® Series In-Use Cover, Horizontal, Duplex, 5861-0

Brand: Bell

Catalog ID: 5861-0

Collection name: RaynGuard®

RaynGuard® 1-Gang Weatherproof EXTRA DUTY® In-Use Cover, Horizontal, Duplex, Gray.

General

Catalog Number

5861-0

Color

Construction

Metallic

Cover Type

In-Use

Material

Aluminum

Mounting Method

Horizontal

Number of Gang(s)

1-Gang

Product Family

Metallic While-In-Use Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169586105

Dimensions

Actual Depth

5.06 in

Cubic Capacity

45.2676 cu.in

Depth

3 in

Height

4.76 in

Weight

0.726 lb

Width

3.17 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Horizontal

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

3

Packaging Type

Shrink

Pallet Quantity

540

Standard Package

3