HUBBELL CANADA
Image of PT156112U 6 Foot Non-Metallic PlugTrak®, 15 A, Single Circuit
Image of PT156112U 6 Foot Non-Metallic PlugTrak®, 15 A, Single Circuit

6 Foot Non-Metallic PlugTrak®, 15 A, Single Circuit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT156112U

6 Foot Non-Metallic PlugTrak®, 15 A, Single Circuit

USB, Tamper Resistant

General

Catalog Number

PT156112U

Color

Number of Receptacles

8 Receptacles, 4 USB Ports

Product Family

Non-Metallic

Style

USB

Type

Single Circuit

UPC

783585450728

Dimensions

Dimensions

74 in x 3 in x 2 in

Height

2 in

Length

74 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

15 A

Configuration

Number of Receptacles

8 Receptacles, 4 USB Ports

Logistics

Carton Quantity

1

Pallet Quantity

364