HUBBELL CANADA
6-Ton Dieless Latch Head Battery Actuated Crimper PAT81KFT18V
Image of PAT81KFTLI 6-Ton Dieless Latch Head Battery Actuated Crimper PAT81KFT18V
Image of PAT81KFTLI 6-Ton Dieless Latch Head Battery Actuated Crimper PAT81KFT18V
Discontinued

6-Ton Dieless Latch Head Battery Actuated Crimper PAT81KFT18V

Brand: Burndy

Catalog ID: PAT81KFTLI

Discontinued. Suggested substitute:PAT81K2U03A2- PAT81K2 4-POINT® 6T Dieless Latch Head Battery Crimper, Guides, 3Ah Li-ion, AC, Hard Case

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Mechanical ram release (no battery consumption)
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT81KFTLI

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

Dieless

EU RoHS Indicator

Power Source

120V-AC Charger

Product Type

6-Ton 4-POINT® Indenter

Recharge Time

0.5 h

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT® 4-POINT®

Type

Crimper

UPC

781810505380

UPC 14 Digit GTIN

00781810505380

Dimensions

Dimension - Height mm

358.1 mm

Dimensions

15.62 in x 3.25 in x 14.12 in

Height

14.12 in

Length

15.62 in

Weight

13.2 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h