

Brand: Burndy
Catalog ID: LCSA22
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
LCSA22
Crimp Force Capacity
60 ton
Die Index
CSA22
Die Type
L Die
Type
Die
UPC
781810470091
UPC 14 Digit GTIN
00781810470091
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
60 ton
Carton Quantity
1
Package Contents
Die only
Pallet Quantity
891