HUBBELL CANADA
Image of LCSA32 60-Ton L Die, Index CSA32
Image of LCSA32 60-Ton L Die, Index CSA32

60-Ton L Die, Index CSA32

Brand: Burndy

Catalog ID: LCSA32

L Die, Index CSA32.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA32

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA32

Crimp Force Capacity

60 ton

Die Index

CSA32

Die Type

L Die

Type

Die

UPC

781810415719

UPC 14 Digit GTIN

00781810415719

Dimensions

Weight

0.02 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891