


Brand: Burndy
Catalog ID: 6002248
Catalog Number
6002248
Product Type
Tap Accessories
Type
Accessory Parts
UPC
621945679054
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Nominal Wire Range: #8 - 653.9 ACSR