HUBBELL CANADA
Image of 360P4W 60A 125V Yellow Watertight IEC Pin Sleeve Male Plug
Image of 360P4W 60A 125V Yellow Watertight IEC Pin Sleeve Male Plug
Discontinued

60A 125V Yellow Watertight IEC Pin Sleeve Male Plug

Brand: Bryant

Catalog ID: 360P4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

360P4W

Color

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786250635

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

7500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable