


Brand: Bryant
Catalog ID: 360SMI6W
Watertight
Application
High Ampacity Connections
Catalog Number
360SMI6W
Color
Blue
Environmental Conditions
Watertight
EU RoHS Indicator
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Series
Non-Fused Interlocks
Type
Receptacle
UPC
781786055261
Display Size
Standard Sized Product
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Single Phase
Voltage Rating
240 VAC
Voltage Rating Description
240V AC
Wattage
15000
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#8 AWG to #2 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
Nema Rating
Non-NEMA