




Brand: Bryant
Catalog ID: 460SMI7W
Watertight
Application
High Ampacity Connections
Catalog Number
460SMI7W
Color
Red
Environmental Conditions
Watertight
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Non-Fused Interlocks
Type
Receptacle
UPC
781786055322
Display Size
Standard Sized Product
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Three Phase
Voltage Rating
3 Phase Y 277/480 V
Voltage Rating Description
3 Phase Y 277/480V
Wattage
28800
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#8 AWG to #2 AWG
Environmental Conditions
Watertight
Nema Rating
Non-NEMA