HUBBELL CANADA
60A Red IEC Pin & Sleeve Interlocked Watertight Receptacle
Image of 360SMI7W 60A Red IEC Pin & Sleeve Interlocked Watertight Receptacle
Image of 360SMI7W 60A Red IEC Pin & Sleeve Interlocked Watertight Receptacle
Image of 360SMI7W 60A Red IEC Pin & Sleeve Interlocked Watertight Receptacle
Discontinued

60A Red IEC Pin & Sleeve Interlocked Watertight Receptacle

Brand: Bryant

Catalog ID: 360SMI7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

360SMI7W

Color

Red

Environmental Conditions

Watertight

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Non-Fused Interlocks

Type

Receptacle

UPC

781786055285

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480V AC

Wattage

16620

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA