HUBBELL CANADA
60A Red IEC Pin Sleeve Interlocked Watertight Receptacle
Image of 560SMI7W 60A Red IEC Pin Sleeve Interlocked Watertight Receptacle
Image of 560SMI7W 60A Red IEC Pin Sleeve Interlocked Watertight Receptacle
Image of 560SMI7W 60A Red IEC Pin Sleeve Interlocked Watertight Receptacle
Discontinued

60A Red IEC Pin Sleeve Interlocked Watertight Receptacle

Brand: Bryant

Catalog ID: 560SMI7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A 3- Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Red,

Watertight

General

Application

High Ampacity Connections

Catalog Number

560SMI7W

Color

Red

Environmental Conditions

Watertight

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Non-Fused Interlocks

Type

Receptacle

UPC

781786055384

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

3 Phase Y 277/480 V

Voltage Rating Description

3 Phase Y 277/480V

Wattage

28800

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA