HUBBELL CANADA
Image of 360P7W 60A Red IEC Pin & Sleeve Watertight Male Plug
Image of 360P7W 60A Red IEC Pin & Sleeve Watertight Male Plug
Discontinued

60A Red IEC Pin & Sleeve Watertight Male Plug

Brand: Bryant

Catalog ID: 360P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

360P7W

Color

Red

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786250659

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Wattage

16620

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable