HUBBELL CANADA
60T Remote Latch Head Crimper, Single Action, 10000 psi
Image of Y60LW 60T Remote Latch Head Crimper, Single Action, 10000 psi
Image of Y60LW 60T Remote Latch Head Crimper, Single Action, 10000 psi

60T Remote Latch Head Crimper, Single Action, 10000 psi

Brand: Burndy

Catalog ID: Y60LW

60-Ton Remote Latch Head Hyd Crimper, Single Action Ram, 10000 psi, Stand & Case

  • Remote power operated
  • Used with BURNDY L, wide L style dies, and HPS/Fargoequivalent 60 ton dies
  • Base stand and metal carry case (for head only) included
  • Side lift handle
  • Single Acting Ram With Heavy Duty Return Spring
  • Fast Easy Die Changing And Secure Die Positioning With Positive Die Release Locking Pins

Portable, light weight design of less than 43 lbs, 60 tons of crimp force at 10,000 psi operating pressure, Single acting ram with heavy duty return spring

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices; Transmission and Distribution Connectors

Catalog Number

Y60LW

Crimp Force Capacity

60 ton

Die Type

L Die

Product Type

60-Ton

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

UPC

781810545218

UPC 14 Digit GTIN

00781810545218

Dimensions

Dimensions

8 in x 8 in x 18 in

Height

18 in

Length

8 in

Weight

43 lb

Width

8 in

Conductor Related

Crimping Ranges

Transmission and distribution connectors tension sleeves - Copper: 1/0 STR. - 1000 kcmil, Aluminum: 1/0 STR. - 2300 kcmil, ACSR: 1/0 STR. - 2156 (84/19 STR.); Aerial - Copper: 4/0 STR. - 2500 kcmil, Aluminum: 3/0 STR. - 2500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Tool, Stand, Metal Case

Pallet Quantity

18