HUBBELL CANADA
62X125HGSB, 5/8" x 1-1/4" Hex Bolt, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X125HGSB, 5/8" x 1-1/4" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 62X125HGSB

5/8 x 1.25 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

62X125HGSB

Material

Galvanized Steel

Product Family

Hardware/Inhibitors/Sealants>Galvanized>Nuts, Bolts, Flat Washers, Lock Washers

Product Type

Bolt

UPC

781810134597

Dimensions

Dimension - Bolt Size fraction

5/8

Length

1.25 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No