HUBBELL CANADA
62X600HAB, 5/8" x 6" Hex Bolt, Aluminum
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X600HAB, 5/8" x 6" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 62X600HAB

5/8 x 6.00 Aluminum Bolt.

Aluminum hardware finished with anodic coating

General

Catalog Number

62X600HAB

Connector Type

Hexagonal Head Bolt

Material

Aluminum

Product Family

Hardware/Inhibitors/Sealants>Aluminum>Nuts, Bolts, Flat Washers, Lock Washers, Kits

Product Type

Bolt

UPC

781810133019

Dimensions

Dimension - B Length fraction

6 in

Dimension - B Length inch

6 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Length Overall inch

6 in

Dimension - Thread Size

5/11-11

Dimension - Threads per inch

11

Length

6 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hexagonal Head Bolt