HUBBELL CANADA
62X700HSSB, 5/8" x 7" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X700HSSB, 5/8" x 7" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 62X700HSSB

5/8 x 7.00 Stainless Steel Hex Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

62X700HSSB

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Bolt

UPC

781810435663

Dimensions

Dimension - Bolt Size fraction

5/8

Length

7 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI