HUBBELL CANADA
Image of HCPWRPED52LKGRY 64" Gray Power Charging Pedestal with Light Kit
Image of HCPWRPED52LKGRY 64" Gray Power Charging Pedestal with Light Kit
Image of HCPWRPED52LKGRY 64" Gray Power Charging Pedestal with Light Kit
Image of HCPWRPED52LKGRY 64" Gray Power Charging Pedestal with Light Kit
+2
Image of HCPWRPED52LKGRY 64" Gray Power Charging Pedestal with Light Kit
Discontinued

64" Gray Power Charging Pedestal with Light Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCPWRPED52LKGRY

64" Gray Power Charging Pedestal with Light Kit

Light kit

General

Catalog Number

HCPWRPED52LKGRY

Color

EU RoHS Indicator

Number of Receptacles

4

Type

  • Power Charging Pedestal
  • USB Type A and C

UPC

783585547183

Dimensions

Dimensions

12 in x 64.4 in x 6 in

Height

6 in

Length

12 in

Weight

27 lb

Width

64.4 in

Certifications And Compliance

EU RoHS Indicator

Configuration

Number of Receptacles

4