HUBBELL CANADA
670G - 2" Stamp Steel Duraloy 7 Conduit Cover w/ gasket
Image of 670G 670G - 2" Stamp Steel Duraloy 7 Conduit Cover w/ gasket
*Representative image
Image of 670G 670G - 2" Stamp Steel Duraloy 7 Conduit Cover w/ gasket
Image of 670G 670G - 2" Stamp Steel Duraloy 7 Conduit Cover w/ gasket

670G - 2" Stamp Steel Duraloy 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 670G

2" Stamp Steel Duraloy 7 Conduit Cover w/ gasket,

  • Galvanized Steel
  • Natural finish
  • 316 stainless steel screws
  • Neoprene gasket

Galvanized steel. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

670G

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Finish Type

Natural

Material

Steel

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body Cover With Gasket

UPC

783936079073

Dimensions

Diameter - Outside

2.38 in

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.4

Height

1 in

Hub Size

2"

Length

7 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10