




Brand: Burndy
Catalog ID: Y81K2
Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Catalog Number
Y81K2
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
Dieless
Product Type
Tooling
Series
4-POINT® Series
Tool Type
Self-Contained Hydraulic Crimper
Trade Name
4-POINT®
Type
Crimper
UPC
621945660342
Dimensions
23.9 in x 2.5 in x 7.7 in
Height
7.7 in
Length
23.9 in
Weight
13.6 lb
Width
2.5 in
Crimping Ranges
Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil
Crimp Force Capacity
6 ton