HUBBELL CANADA
Image of Y81K2MBH 6T 4-POINT® Dieless Remote Latch Crimper, Guides, 10K psi
Image of Y81K2MBH 6T 4-POINT® Dieless Remote Latch Crimper, Guides, 10K psi
Image of Y81K2MBH 6T 4-POINT® Dieless Remote Latch Crimper, Guides, 10K psi
Image of Y81K2MBH 6T 4-POINT® Dieless Remote Latch Crimper, Guides, 10K psi
Image of Y81K2MBH 6T 4-POINT® Dieless Remote Latch Crimper, Guides, 10K psi

6T 4-POINT® Dieless Remote Latch Crimper, Guides, 10K psi

Brand: Burndy

Catalog ID: Y81K2MBH

6-Ton 4-POINT® Dieless Remote Crimper, 10000 psi, #8 - 1000 kcmil CU, #8 - 750 kcmil AL

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Flip top design
  • Unique crimping guides for improved reliability and ease of use
  • Incorporates Parker-type quick connect 3/8” male coupler

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Catalog Number

Y81K2MBH

Container Type

Nylon Carry Bag

Die Type

Dieless

Product Type

Tooling

Series

4-POINT® Series

Tool Type

Remote Hydraulic Crimper

Trade Name

4-POINT®

Type

Crimper

UPC

621945650022

Dimensions

Dimensions

12.3 in x 2.5 in x 5.4 in

Height

5.4 in

Length

12.3 in

Weight

8.5 lb

Width

2.5 in

Conductor Related

Crimping Ranges

Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Logistics

Package Contents

Tool, Nylon Carry Bag