HUBBELL CANADA
Image of PAT500SJ6LI 6T, BG/D3 Crimp Jaw, Hard Case, 3Ah Makita Batteries
Image of PAT500SJ6LI 6T, BG/D3 Crimp Jaw, Hard Case, 3Ah Makita Batteries

6T, BG/D3 Crimp Jaw, Hard Case, 3Ah Makita Batteries

Brand: Burndy

Catalog ID: PAT500SJ6LI

PATRIOT® Series, 6-Ton Scissor Action, BG/D3 Crimp Jaw, Hard Case, Makita (2) 3.0Ah 18V Li-Ion Batteries, 120V-AC Charger

The 6-Ton PATRIOT® PAT500SJ is a scissor action pistol style series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PAT500SJ features 180° head rotation and is ergonomically balanced ensuring versatility for the user.

  • Interchangeable scissor action crimping and cutting jaws available
  • 180° Head rotation
  • Pistol style body
  • Uses W and X dies
  • Ergonomically balanced

General

Application

Crimping and Cutting

Application - For Use On

Overhead Full Tension Deadends, Full Tension Splices and Terminals, Stirrups, Splices, Taps, and Terminals

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT500SJ6LI

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

Power Source

12V-DC Charger

Product Type

6-Ton

Recharge Time

0.5 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Scissor Action

Trade Name

PATRIOT®

Type

Crimper and Cutter

UPC

781810673874

UPC 14 Digit GTIN

00781810673874

Dimensions

Dimension - Height mm

340.4 mm

Dimensions

16.8 in x 2.9 in x 13.4 in

Height

13.4 in

Length

16.8 in

Weight

10.1 lb

Width

2.9 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #10 sol. - 500 kcmil;Copper Flex: #8 AWG - 350 kcmil;Aluminum: #14 sol. - 350 kcmil;ACSR: #14 sol. - 4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

12V-DC Charger

Recharge Time

0.5 h

Logistics

Package Contents

Tool, BG/D3 Crimp Jaw, (2) Batteries, Charger, Lanyard, Hard Case