HUBBELL CANADA
Image of PAT600LI 6T Latch Head Battery Crimper, Hard Case, 3Ah Makita Batteries
Image of PAT600LI 6T Latch Head Battery Crimper, Hard Case, 3Ah Makita Batteries

6T Latch Head Battery Crimper, Hard Case, 3Ah Makita Batteries

Brand: Burndy

Catalog ID: PAT600LI

PATRIOT® Series, 6-Ton Latch Head Battery Crimper, Hard Case, Makita (2) 3.0Ah 18V Li-Ion Batteries, 120V-AC Charger

The PATRIOT® PAT600 6-ton battery crimper features a latch head design, 180° head rotation, and enhanced clearance for tap connections. Capable of crimping #8 AWG - 600 kcmil with its permanent D3 groove and use of W and X style dies. Its high speed pump completes a crimp in approximately 3 seconds.

  • Specialized latch head design with 180° rotation
  • Permanent D3 crimp groove accepts all W Dies
  • High speed pump completes crimp in approximately 3 seconds
  • Enhanced clearance for tap connections
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT600LI

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

Power Source

120V-AC Charger

Product Type

6-Ton

Recharge Time

0.5 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

781810505328

UPC 14 Digit GTIN

00781810505328

Dimensions

Dimension - Height mm

348 mm

Dimensions

14.5 in x 13.75 in x 3.5 in

Height

3.5 in

Length

14.5 in

Weight

8.65 lb

Width

13.75 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #8 AWG - 600 kcmil; Copper Flex: #8 AWG - 350 kcmil; Aluminum: #8 AWG - 350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h

Logistics

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case