HUBBELL CANADA
Image of 2057 #6TS 2.5 in Rigid/EMT Conduit Hanger
*Representative image
Image of 2057 #6TS 2.5 in Rigid/EMT Conduit Hanger

#6TS 2.5 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2057

#6TS 2.5 in Rigid/EMT Conduit Hanger

  • Furnished with nut and bolt to speed installation
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2057

Hanger Size

6

Material

Steel

UPC

050169020579

Dimensions

Dimensions

4.437 in x 1.25 in x 3.12 in

EMT Size

2.5 in

Hanger Size

6

Height

3.12 in

Length

4.437 in

Rigid/IMC Size

2.5 in

Trade Size

6

Weight

0.315 lb

Width

1.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2500