

Brand: Hubbell Premise Wiring
Catalog ID: HBL8508M-06C
Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.
Tool free standard button mount
Application
Data Center
Catalog Number
HBL8508M-06C
Color
Black
Enclosure Type
Steel enclosure
Environmental Conditions
Indoor
Material
Steel
Mounting Type
Standard Buttons
Number of Receptacles
24 C13, 12 C19
Plug Type
Twist-Lock®
Receptacle Type
24 C13, 12 C19
Series
Rack Mount Power Distribution Unit
Style
0U vertical mount in cabinet or rack
Type
Rack Mount
UPC
662620379623
Dimensions
72 in x 2.2 in x 2 in
Height
2 in
Length
72 in
Width
2.2 in
Amperage Rating
50 A
Frequency Rating
60 Hz
Phase
3-Phase
Voltage Rating
240 V
Wattage
20784.6096908265 W
Cord Length
6 ft
Environmental Conditions
Indoor
Industry Standard(s)
Number of Receptacles
24 C13, 12 C19