SOLUTIONS THAT HELP YOU SUCCEEDHubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Ripley Tools
Catalog ID: 80564
Catalog Number
80564
Handle Type
Cushioned Non-Slip Grips
UPC
856848006113
Length
6.25 in
Length Metric
159 mm
Weight
3.8 oz