


Brand: Burndy
Catalog ID: 723004
Catalog Number
723004
Number of Pad Holes
4
Product Type
Pad Tap Connectors
UPC
621945683624
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
4/0-336.4 ACSR
Number of Pad Holes
4
Carton Quantity
20
Pallet Quantity
720