HUBBELL CANADA
75HGSN, 3/4" Hex Nut, Galvanized Steel
Image of 75HGSN 75HGSN, 3/4" Hex Nut, Galvanized Steel

75HGSN, 3/4" Hex Nut, Galvanized Steel

Brand: Burndy

Catalog ID: 75HGSN

3/4 Galvanized Steel Hex Nut.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

75HGSN

Material

GALVANIZED STEEL

UPC

781810435618

Dimensions

Dimension - Bolt Size fraction

3/4

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM