HUBBELL CANADA
Image of 75NWGS 75NWGS, 3/4" Internal Tooth Washer, Galvanized Steel
Image of 75NWGS 75NWGS, 3/4" Internal Tooth Washer, Galvanized Steel

75NWGS, 3/4" Internal Tooth Washer, Galvanized Steel

Brand: Burndy

Catalog ID: 75NWGS

3/4 Galvanized Steel Internal Tooth Washer.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

75NWGS

Material

Galvanized Steel

Product Family

Hardware/Inhibitors/Sealants>Galvanized>Nuts, Bolts, Flat Washers, Lock Washers

Product Type

Internal Tooth Lockwasher

UPC

781810265840

Dimensions

Dimension - Bolt Size fraction

3/4

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No