HUBBELL CANADA
75X200HGSB, 3/4" x 2" Hex Bolt, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

75X200HGSB, 3/4" x 2" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 75X200HGSB

3/4 x 2.00 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

75X200HGSB

Connector Type

Galvanized Steel Hex Bolt

Material

Galvanized Steel

Product Family

Hardware/Inhibitors/Sealants>Galvanized>Nuts, Bolts, Flat Washers, Lock Washers

Product Type

Bolt

UPC

781810435601

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75 in

Dimension - Length Overall inch

2 in

Dimension - Thread Size

3/4-10

Dimension - Threads per inch

10

Length

2 in

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Galvanized Steel Hex Bolt