HUBBELL CANADA
Image of 801450 801450, Bi-Metallic Arrestor/Paddle Stirrup, .460" Rod

801450, Bi-Metallic Arrestor/Paddle Stirrup, .460" Rod

Brand: Burndy

Catalog ID: 801450

Bi-Metallic Arrestor Stirrup, Tin Plated Copper Stud, Extruded Alu. Body, Fault current rated 10,000 amps/ 120 cycles

  • Bi-Metallic construction allows connection between aluminum systems components and bronze hot line clamps while preventing galvanaic reaction
  • The stirrup is fault current rated at 10K amps for a 2-second duration
  • Standard or slotted hole configuration allows connection to terminals or spades with standard NEMA spacing
  • Fully CNC machined from EC grade aluminum and pure 110% copper for maximum conductivity
  • Copper rod is tin-plated and coated with corrosion inhibitor before it is threaded and crimped into the aluminum body

General

Catalog Number

801450

Type

Stirrups

UPC

621945679856

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in