


Brand: Hubbell Wiring Device-Kellems
Catalog ID: FB10MPREC
Vertical 1-Gang Sub-Plate with (1) StyleLine/Decorator Openings
Application
Application - For Use On
Concrete; Raised Access
Catalog Number
FB10MPREC
Color
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Product Family
Recessed - CFB Series;Recessed Rectangular - AFB Series
Size
10-Gang
Type
UPC
783585191652
Length
1.32 in
Size
10-Gang
Weight
0.15 lb
Width
3.81 in
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Carton Quantity
15
Pallet Quantity
5670