HUBBELL CANADA
8/10-Gang Series, Mounting Plate, 2-Gang, (2) StyleLine/Decorator Openings
Image of FB10MP2A 8/10-Gang Series, Mounting Plate, 2-Gang, (2) StyleLine/Decorator Openings
Image of FB10MP2A 8/10-Gang Series, Mounting Plate, 2-Gang, (2) StyleLine/Decorator Openings
play
SystemOne Recessed Floor Boxes

8/10-Gang Series, Mounting Plate, 2-Gang, (2) StyleLine/Decorator Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10MP2A

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 2-Gang, (2) StyleLine/Decorator Openings

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 2-Gang- Double StyleLine/Decorator Openings

Vertical 2-Gang Sub-Plate with (2) StyleLine/Decorator Openings

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MP2A

Color

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

  • Screw Mount
  • Screw Mount

Number of Gang(s)

2-Gang

Product Family

Recessed - CFB Series

Size

10-Gang

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585191683

Dimensions

Length

3.62 in

Size

10-Gang

Weight

0.25 lb

Width

5.19 in

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

15

Pallet Quantity

5535