HUBBELL CANADA
Image of ATS-02876 90 Watt 10G PoE Injector and Line Cord (802.3af/at/bt))

90 Watt 10G PoE Injector and Line Cord (802.3af/at/bt))

Brand: AccelTex Solutions

Catalog ID: ATS-02876

ATS-02876 (former catalog number ATS-90W-POE-INJ). The AccelTex Solutions PoE Injector converts AC line voltage into PoE and includes built in under voltage, over voltage, over current and short circuit protection. The ATS-90W-POE-INJ provides a data rate up to 10G. Each injector ships with a U.S. AC line cord.

  • PoE injector supports up to 90W output and data rates up to 10Gbps
  • Includes under voltage, over-coltage, over-current, and short-circuit protection

General

Application

Indoor Wi-Fi

Catalog Number

ATS-02876

Connector Type

(2) RJ-45 Jacks

Indoor/Outdoor

Indoor

Input

100-240VAC 50/60Hz

Operating Temperature

-25 to 60 °C

Technology

802.3af, 802.3at, 802.3bt

UPC

662620438863

Dimensions

Height

0 in

Length

0 in

Width

0 in

Electrical Ratings

Output Voltage

52 VDC

Wattage - Maximum

90 W

Operational

Humidity

10% to 90% RH (non-condensing)

Indoor/Outdoor

Indoor

Operating Temperature

-25 to 60 °C

Storage Temperature Range

'-40°F to 176° F (-40° to 80° C)

Configuration

Connector Type

(2) RJ-45 Jacks

Logistics

Carton Quantity

30