

Brand: Burndy
Catalog ID: 900100
Catalog Number
900100
Product Type
Ground Grid Connector
UPC
621945679924
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
300-350 kcmil to 4/0 Str-250 kcmil OR 250-250 kcmil
Carton Quantity
15
Pallet Quantity
900