

Brand: Burndy
Catalog ID: 900104
Fully tested to IEEE Standard 837 for:
- Mechanical Pullout
- Electromagnetic Force
- Current Temperature Cycling
- Freeze-Thaw
- Fault Current, 35 kA rms. sym. at .02 sec.
- Thermal Shock and Accelerated Corrosion
Typical Applications:
-Substation ground grids
- Pole grounds transmission line grounding
- Industrial/Residential service grounds
- Pad Mount Transformers
-Telco distribution / CATV grounds
-Wind Farms
Catalog Number
900104
Product Type
Ground Grid Connector
UPC
621945683839
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
4/0 Str-250 kcmil to #6-#4 Str OR #1 to #1 Str
Carton Quantity
15
Pallet Quantity
900