HUBBELL CANADA
Image of 46046 925CS-ERGO Series
Image of 46046 925CS-ERGO Series

925CS-ERGO Series

Brand: Ripley Tools

Catalog ID: 46046

7.5″ Ergonomic Electrician Scissors (19 AWG/23 AWG) with Scraper and File. Ideal multi-purpose scissors for splicing wire, cutting harnesses, stripping insulation & more electrical application.

  • Ideal multi-purpose scissors for splicing wire, cutting harnesses, stripping insulation & more electrical applications
  • Durable, all-metal scissors with ergonomic handles & one cushioned, straight handle to minimize wrist fatigue & gain greater cutting leverage
  • Made from durable, through-hardened steel with chrome over nickel plating to prevent rust & corrosion
  • Equipped with stripping notches for 19 & 23 AWG wire, as well as a scraper & file located on the blade

General

Catalog Number

46046

Handle Type

Cushioned Non-Slip Grips

Material

Steel with Chrome over Nickel Plating

UPC

856848006328

Dimensions

Length

7.5 in

Length Metric

190 mm

Stripping Max. Cable Diameter

19 AWG; 23 AWG

Weight

3.7 oz