HUBBELL CANADA
970GSA - 4" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket
Image of 970GSA 970GSA - 4" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket
*Representative image
Image of 970GSA 970GSA - 4" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket

970GSA - 4" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 970GSA

4" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket,

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws
  • Neoprene gasket

Duraloy 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.

General

Catalog Number

970GSA

Cover Type

Stamped

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body Cover With Gasket

UPC

783936093888

Dimensions

Hub Size

3-1/2" to 4"

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5